IESNA:LM-63-2002
[TEST]P957294
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37725
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
5223.7 5902 6577.7 7149.5 7586.1 7851.2 8046.1 8248.8 8441.1 8662
8932.3 9223.3 9584.6 9979.6 10473.4 11177.7 12149.7 13464.7 15200.7 17422.7
20299.7 23748.4 26945 28800.5 28447.1 25723.5 20676.5 15000.6 9626.2 6842.8
4722.1 2960.1 1647.7 358.6 0 0 0
5223.7 5800.7 6414 6913 7284.6 7528.9 7697.8 7882.3 8077.3 8277.4
8529.5 8830.9 9181.8 9571.6 10039.4 10652.7 11476.6 12565.5 13958.5 15894.6
18418.1 20840.2 22027.9 21619.9 20187.9 17786.6 14002.6 9475.4 5117.2 3022.5
1665.9 745.9 288.5 36.4 0 0 0
5223.7 5740.9 6216.5 6564.7 6827.2 6985.7 7097.5 7243 7370.4 7492.5
7664 7892.7 8163 8422.9 8701 9041.4 9441.7 9922.4 10512.4 11102.3
11281.6 10689.1 9189.6 7430.1 5470.6 3796.9 2682 1936.1 1359.2 977.2
660.1 395 220.9 98.8 18.2 0 0
5223.7 5592.7 5946.2 6206.1 6356.8 6434.8 6489.3 6512.7 6497.1 6437.4
6349 6302.2 6250.3 6125.5 5852.6 5462.8 5057.4 4670.1 4337.5 4111.4
3997 3893.1 3750.2 3508.5 3323.9 3181 2739.2 2219.4 1465.8 1026.5
732.9 509.4 337.9 145.5 20.8 0 0
5223.7 5444.6 5699.3 5891.6 5995.6 6021.6 5961.8 5800.7 5540.8 5202.9
4839.1 4545.4 4353.1 4236.1 4142.6 4004.8 3807.3 3617.6 3469.5 3391.5
3391.5 3412.3 3417.5 3396.7 3243.4 2905.5 2546.9 2307.8 1943.9 1561.9
1133.1 743.3 405.4 158.5 10.4 0 0
5223.7 5325.1 5447.2 5587.5 5688.9 5678.5 5540.8 5273.1 4948.2 4644.2
4392.1 4212.7 4108.8 4030.8 3939.9 3799.5 3602 3362.9 3129 2944.5
2845.7 2858.7 2939.3 2993.9 2973.1 2882.1 2684.6 2365 2008.9 1673.7
1359.2 1068.1 777.1 452.2 194.9 0 0
5223.7 5163.9 5202.9 5301.7 5410.8 5462.8 5382.2 5205.5 5008 4831.3
4652 4449.2 4238.7 4033.4 3833.3 3622.8 3391.5 3147.2 2915.9 2726.2
2557.3 2414.3 2292.2 2214.2 2190.8 2183 2141.5 2047.9 1886.8 1660.7
1281.2 878.4 486 257.3 93.6 0 0
5223.7 5057.4 4961.2 4982 5140.5 5343.3 5501.8 5514.8 5403 5226.3
5021 4776.7 4493.4 4194.6 3911.3 3641 3383.7 3134.2 2910.7 2736.6
2609.3 2526.1 2458.5 2375.4 2248 2047.9 1840 1689.3 1554.1 1403.4
1205.9 933 600.3 348.2 114.3 0 0
5223.7 4930 4706.5 4672.7 4828.7 5221.1 5642.1 5839.6 5779.9 5556.4
5288.7 5015.8 4727.3 4407.7 4088 3776.1 3482.5 3212.2 2975.7 2793.8
2656 2559.9 2520.9 2494.9 2437.7 2313 2162.3 1990.7 1816.6 1613.9
1367 1065.5 784.9 493.8 161.1 0 0
5223.7 4807.9 4472.6 4306.3 4386.9 4781.9 5361.4 5826.6 5938.4 5743.5
5418.6 5106.8 4818.3 4516.8 4217.9 3919.1 3622.8 3334.3 3082.2 2889.9
2728.8 2622.2 2544.3 2510.5 2461.1 2370.2 2240.2 2094.7 1936.1 1759.4
1515.1 1203.3 883.6 486 150.7 5.2 0
5223.7 4698.7 4329.7 4111.4 4142.6 4496 5031.4 5499.2 5761.7 5688.9
5416 5106.8 4818.3 4532.4 4251.7 3971.1 3680 3394.1 3144.6 2934.1
2754.8 2632.6 2541.7 2487.1 2429.9 2326 2172.6 2006.3 1840 1645.1
1403.4 1086.3 790.1 421 114.3 0 0
5223.7 4677.9 4238.7 3934.7 3877.5 4111.4 4529.8 5008 5325.1 5356.2
5187.3 4924.8 4665 4423.3 4184.2 3926.9 3656.6 3383.7 3131.6 2915.9
2731.4 2598.9 2484.5 2380.6 2255.8 2071.3 1814 1515.1 1234.5 1003.2
774.5 517.2 314.5 158.5 13 0 0
5223.7 4550.6 4010 3583.8 3373.3 3383.7 3516.3 3695.6 3838.5 3913.9
3913.9 3820.3 3700.8 3573.4 3433.1 3285 3139.4 2980.9 2791.2 2596.3
2409.1 2196 1975.1 1782.8 1587.9 1325.4 1065.5 875.8 725.1 576.9
423.6 262.5 122.1 33.8 0 0 0
5223.7 4457 3835.9 3318.7 2999.1 2861.3 2817.2 2812 2796.4 2773
2723.6 2630 2518.3 2385.8 2229.8 2102.5 1977.7 1881.6 1819.2 1793.2
1759.4 1686.7 1569.7 1421.6 1244.9 1060.3 888.8 738.1 595.1 465.2
332.7 187.1 80.6 13 0 0 0
5223.7 4410.3 3719 3155 2783.4 2598.9 2502.7 2419.5 2326 2222
2128.5 2053.1 1967.3 1897.2 1814 1730.8 1642.5 1528.1 1400.8 1294.2
1185.1 1086.3 1000.6 933 857.6 764.1 660.1 556.2 444.4 340.5
231.3 145.5 70.2 2.6 0 0 0
5223.7 4371.3 3648.8 3069.3 2679.4 2471.5 2344.2 2222 2105.1 1988.1
1876.4 1780.2 1689.3 1598.3 1515.1 1434.6 1348.8 1260.4 1177.3 1088.9
1005.8 933 868 797.8 714.7 641.9 558.8 465.2 358.6 265.1
192.3 114.3 39 0 0 0 0
5223.7 4407.7 3672.2 3082.2 2661.2 2416.9 2253.2 2128.5 2021.9 1918
1814 1715.2 1613.9 1522.9 1439.8 1356.6 1270.8 1177.3 1083.7 987.6
904.4 834.2 774.5 722.5 670.5 613.3 535.4 449.6 374.2 309.3
239.1 163.7 59.8 0 0 0 0
5223.7 4428.5 3698.2 3100.4 2650.8 2354.6 2180.4 2068.7 1969.9 1866
1767.2 1668.5 1580.1 1496.9 1419 1335.8 1252.6 1159.1 1065.5 972
888.8 829 779.7 738.1 688.7 621.1 530.2 454.8 397.6 337.9
265.1 176.7 70.2 20.8 0 0 0
5223.7 4428.5 3726.8 3123.8 2643 2305.2 2120.7 2014.1 1915.4 1816.6
1707.4 1613.9 1533.3 1445 1359.2 1273.4 1185.1 1096.7 1008.4 925.2
857.6 813.4 771.9 727.7 660.1 566.6 452.2 397.6 340.5 278.1
202.7 106.6 44.2 10.4 0 0 0
5223.7 4516.8 3838.5 3233 2708 2315.6 2107.7 1995.9 1897.2 1814
1717.8 1626.9 1538.5 1452.8 1364.4 1278.6 1190.3 1104.5 1024 951.2
891.4 844.6 797.8 740.7 657.5 525 395 340.5 285.9 226.1
161.1 93.6 49.4 20.8 5.2 0 0
5223.7 4568.8 3913.9 3308.3 2765.2 2352 2120.7 1998.5 1902.4 1814
1723 1634.7 1548.9 1463.2 1380 1296.8 1211.1 1127.9 1049.9 979.8
920 870.6 818.6 753.7 662.7 525 389.8 335.3 278.1 220.9
153.3 91 52 26 13 0 0
5223.7 4589.6 3963.3 3373.3 2817.2 2416.9 2131.1 2011.5 1905 1829.6
1743.8 1658.1 1574.9 1491.7 1411.2 1333.2 1250.1 1166.9 1088.9 1011
948.6 896.6 842 782.3 670.5 532.8 413.2 361.2 301.5 241.7
171.5 104 62.4 39 23.4 10.4 0
5223.7 4735.1 4189.4 3625.4 3066.7 2575.5 2229.8 2037.5 1933.6 1850.4
1775 1697.1 1619.1 1541.1 1460.6 1380 1299.4 1216.3 1140.9 1068.1
1003.2 943.4 883.6 816 732.9 626.3 493.8 421 358.6 296.3
226.1 142.9 88.4 57.2 41.6 20.8 0
5223.7 4844.3 4394.7 3893.1 3357.7 2848.3 2422.1 2102.5 1943.9 1850.4
1775 1699.7 1624.3 1546.3 1468.4 1385.2 1296.8 1216.3 1138.3 1065.5
1005.8 943.4 878.4 805.6 725.1 636.7 535.4 449.6 387.2 324.9
259.9 187.1 96.2 57.2 36.4 18.2 0
5223.7 4948.2 4633.8 4236.1 3791.7 3303.1 2825 2365 2016.7 1868.6
1780.2 1699.7 1624.3 1546.3 1463.2 1382.6 1296.8 1211.1 1127.9 1039.5
956.4 878.4 805.6 738.1 680.9 613.3 530.2 441.8 358.6 293.7
236.5 176.7 98.8 44.2 23.4 7.8 0
5223.7 5114.6 4963.8 4732.5 4358.3 3929.5 3500.7 3064.1 2497.5 2042.7
1827 1725.6 1642.5 1561.9 1483.9 1403.4 1320.2 1237.1 1151.3 1060.3
974.6 888.8 810.8 738.1 667.9 595.1 517.2 441.8 358.6 272.9
210.5 148.1 93.6 49.4 23.4 10.4 0
5223.7 5286.1 5317.3 5286.1 5106.8 4826.1 4493.4 4124.4 3651.4 3040.7
2409.1 1941.3 1717.8 1616.5 1541.1 1468.4 1390.4 1322.8 1257.8 1179.9
1101.9 1005.8 909.6 821.2 751.1 683.5 751.1 787.5 595.1 475.6
314.5 231.3 132.5 65 31.2 15.6 0
5223.7 5455 5681.1 5865.6 5938.4 5881.2 5696.7 5455 5228.9 4958.6
4545.4 3984 3326.5 2656 2112.9 1824.4 1741.2 1678.9 1569.7 1471
1395.6 1328 1231.9 1161.7 1224.1 1270.8 1070.7 813.4 493.8 369
275.5 200.1 135.1 78 39 13 0
5223.7 5626.5 6050.1 6445.2 6738.8 6907.8 6918.2 6822 6731 6702.5
6684.3 6606.3 6453 6260.6 6016.4 5733.1 5377 5036.6 4917 5364
6333.4 7256 7393.8 6408.8 4522 2679.4 1582.7 995.4 688.7 504.2
382 275.5 187.1 106.6 41.6 10.4 0
5223.7 5792.9 6388 6977.9 7471.7 7788.8 7939.5 7991.5 8043.5 8134.4
8274.8 8456.7 8675 8875.1 9075.2 9225.9 9465 9893.9 10694.3 12004.1
13703.8 15546.4 17344.8 18727.4 18888.5 17591.7 15102 11798.8 8238.4 5148.3
2991.3 1780.2 1013.6 382 116.9 5.2 0
5223.7 5852.6 6541.3 7224.8 7791.4 8165.6 8352.7 8433.3 8508.7 8612.6
8755.6 8927.1 9150.6 9376.7 9621 9953.6 10431.8 11128.3 12157.5 13584.2
15478.8 17978.9 21388.6 25619.5 28348.3 27688.2 25663.7 22877.8 19870.9 17017.3
14098.8 10878.8 7445.7 4376.5 1775 447 0
5223.7 5896.8 6645.3 7424.9 8043.5 8448.9 8649 8708.8 8740 8755.6
8794.5 8846.5 8914.1 8942.7 9033.6 9236.3 9592.4 10158.9 11076.3 12425.1
14241.7 16775.6 20588.2 26191.3 33642.2 36012.4 34099.6 31830.8 29320.3 26705.9
22849.2 17854.2 12443.3 7575.7 2991.3 956.4 0
5223.7 5995.6 6879.2 7781 8526.9 8979.1 9109 9028.4 8836.1 8558
8251.4 7957.7 7666.6 7396.4 7263.8 7422.3 8113.6 9340.3 10824.2 12214.6
13532.3 15068.2 17168.1 20195.7 25993.8 32937.9 31521.6 28156 25947 24434.5
22280 19164 14972 10421.4 4075 670.5 0
5223.7 6047.5 7120.9 8103.2 8888.1 9270.1 9262.3 8932.3 8409.9 7858.9
7336.6 6900 6562.1 6364.6 6559.5 7528.9 9179.2 11195.9 13324.3 15567.2
18020.5 20356.9 22586.7 25172.5 28995.5 33876.1 34824.7 32309 29486.6 26594.1
23158.4 18545.5 13082.7 6333.4 2479.3 278.1 0
5223.7 6128.1 7172.8 8207.2 9007.6 9392.3 9228.5 8646.4 7910.9 7321
6796 6377.6 6078.7 6011.2 6575.1 8069.5 10288.9 13077.5 16515.7 20694.7
25276.5 29988.2 34697.4 38930.9 43741.4 48164.6 49284.8 47260.2 43400.9 38252.6
31482.6 22160.5 14382.1 7952.5 3835.9 444.4 0
5223.7 6133.3 7185.8 8207.2 8981.7 9324.7 9158.4 8591.8 7861.5 7206.6
6681.7 6271 6000.8 6039.7 6824.6 8586.6 11128.3 14460 18693.6 23511.9
28423.7 33231.6 38068.1 43052.7 48689.6 52788 53019.3 49786.3 44152 36698.5
28907.1 21471.8 14031.2 8163 3235.6 408 0
5223.7 6133.3 7159.9 8144.8 8854.3 9179.2 9140.2 8773.7 8209.8 7591.3
7040.3 6629.7 6346.4 6323 6941.6 8490.5 10761.9 13477.7 16650.9 20169.7
23686 27217.8 30612 34021.7 38694.4 43273.6 44497.7 42218.5 38343.6 33299.2
27667.4 21445.8 16151.9 9618.4 3651.4 322.3 0
5223.7 6063.1 7019.5 7916.1 8565.8 8898.5 9005 8945.3 8698.4 8326.7
7913.5 7515.9 7172.8 6988.3 7159.9 7999.3 9524.8 11492.2 13589.4 15533.4
17409.8 19057.4 20611.5 22784.2 26916.4 31066.8 30531.4 27007.3 23753.6 20876.6
17285 12989.1 8714 4238.7 1190.3 145.5 0
5223.7 6060.5 6915.6 7703 8272.2 8589.2 8771.1 8888.1 8947.9 8966.1
8934.9 8846.5 8737.4 8617.8 8599.6 8810.1 9454.6 10582.6 12162.7 13961.1
16022 18579.2 21957.8 26344.6 30955 31823 26994.3 20861 15343.7 11172.5
8768.5 6406.2 4646.8 2734 761.5 31.2 0
5223.7 5917.6 6637.5 7300.2 7783.6 8074.7 8290.4 8477.5 8651.6 8872.5
9111.6 9350.7 9654.8 9945.8 10340.9 10930.8 11780.6 12994.3 14831.7 17337
20398.4 23951.1 28171.6 32891.2 34583 32090.7 26199.1 19660.4 13277.6 9576.8
6928.6 4623.4 2783.4 641.9 15.6 0 0
5223.7 5902 6577.7 7149.5 7586.1 7851.2 8046.1 8248.8 8441.1 8662
8932.3 9223.3 9584.6 9979.6 10473.4 11177.7 12149.7 13464.7 15200.7 17422.7
20299.7 23748.4 26945 28800.5 28447.1 25723.5 20676.5 15000.6 9626.2 6842.8
4722.1 2960.1 1647.7 358.6 0 0 0
